P1C2A028PDR - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1C2A028PDR
P1000 CONFIGURED 240V 28A TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | DIG. OPER. | |
| UFN000083
View Note |
1 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| UFN000079
View Note |
1 | $475 | FAN,FILTR,10,94CFM,TYPE 12,BLK,PF42500 | B1 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| USW000140
|
1 | $360 | SWITCH,DISC,NON-FUSED,FLG. MNT,60A,600V | S1 | |
| 05P00058-1009
|
1 | $180 | XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE | T1 | |
| URX000319
|
1 | $205 | AC REACTOR,0.39MH,28A,600V,RLW-002801 | L1 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
P1C2A028PDR
Node: dxpprd02:80