P1C2B040PCRTHY - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1C2B040PCRTHY
P1000 CONFIGURED 480V 40A TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | DIG. OPER. | |
| SI-P3
|
1 | $584 | OPTION,KIT,PROFIBUS,x1K,800,60x | ||
| UCB000562
|
1 | $1000 | CIRCUIT BREAKER,3P,70A,600V,HLL36070 | CB1 | |
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UFN000083
View Note |
1 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| UFN000081
View Note |
1 | $700 | FAN,FLTR,10,169CFM,TYPE12,BLACK,PF43000 | B1 | |
| 05P00017-0432
|
2 | $31 | FUSE,1A,600VAC,CLASS CC,FNQ-R-1 | F1,F2 | |
| USW000072
|
1 | $50 | SELECTOR SWITCH,22MM,3 POSITION | S2 | |
| 05P00639-0064
|
1 | $75 | SW,MTG BASE/CONTACT,2NO,22MM | S2 | |
| 05P00639-0067
|
1 | $50 | SW,ADD-ON CONTACT,1NO,22MM | S2 | |
| 05P00058-1009
|
1 | $180 | XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE | T1 | |
| URX000327
|
1 | $360 | AC REACTOR,0.55MH,46A,600V,RLW-004603 | L1 | |
| UTB-0229
|
5 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB1 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
P1C2B040PCRTHY
Node: dxpprd02:80