P1C2B361PETY - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1C2B361PETY
P1000 CONFIGURED 480V 361A TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-915
|
1 | $321 | DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 | DIG. OPER. | |
| UCB000634
|
1 | $1620 | CB VARIABLE DEPTH MECH,M AND P FRAMES | CB1 | |
| UFN000159
View Note |
1 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| UFN000155
View Note |
1 | $1570 | FAN,FILTER,13 IN.,TYPE 12,BLACK,PF66000 | B1 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| 05P00639-0064
|
1 | $75 | SW,MTG BASE/CONTACT,2NO,22MM | S2 | |
| USW000072
|
1 | $50 | SELECTOR SWITCH,22MM,3 POSITION | S2 | |
| 05P00639-0067
|
1 | $50 | SW,ADD-ON CONTACT,1NO,22MM | S2 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| 05P00060-0209
|
2 | $4 | TERMINAL BLOCK 600V,40A | TB11 | |
| UTB-0229
|
5 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB1 | |
| UHL-0040
|
1 | $575 | OPERATING HANDLE, CLASS 9422 TYPE AP1 | CB1 | |
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
P1C2B361PETY
Node: dxpprd02:80