QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1C2B590PEFRTD

P1000 CONFIGURED 480V 590A TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 DIG. OPER.
SI-EN3
1   OPTION, KIT, ETHERNET/IP, APQZ1000  
UCB000691
1 $3400 CIRCUIT BREAKER,3P,800A,600V,MGL36800 CB1
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES CB1
UTH000004
1 $400 THERMOSTAT,SPDT,CLOSE ON RISE,30 TO 110F TS1
UFN000159
View Note
2 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
UFN000157
View Note
2 $1200 FAN,FILTER,13 IN.,TYPE 12,BLACK,PF67000 B1,B2
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00017-0357
2 $64 FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 F1,F2
UFU000049
3 $942 FUSE,SEMICONDUCTOR,1200A,500V,FWH-1200B F3,F4,F5
50210407
1 $599 XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE T1
URX000366
1 $3773 AC REACTOR,0.035MH,750A,600V,RLW-075003 L1
05P00060-0209
2 $4 TERMINAL BLOCK 600V,40A TB11
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 CB1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
X= No longer available

Spare Part History for:

P1C2B590PEFRTD