QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

P1C2B930PCHTD

P1000 CONFIGURED 480V 930A TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 DIG. OPER.
SI-EN3
1   OPTION, KIT, ETHERNET/IP, APQZ1000  
UTH000004
1 $400 THERMOSTAT,SPDT,CLOSE ON RISE,30 TO 110F TS1
UFN000159
View Note
2 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
UFN000157
View Note
2 $1200 FAN,FILTER,13 IN.,TYPE 12,BLACK,PF67000 B1,B2
UFN000158
View Note
2 $1200 FAN,FILTER,13 IN.,TYPE 12,BLACK,PF67000A B3,B4
05P00017-0395
1 $37 FUSE,10A,600VAC,CLASS CC,FNQ-R-10 F6
05P00017-0360
2 $43 FUSE,5A,600VAC,CLASS CC,FNQ-R-5 F1,F2
UFU000049
3 $942 FUSE,SEMICONDUCTOR,1200A,500V,FWH-1200B F3-F5
05P00058-1011
1 $586 XFMR,CTRL,1KVA,240/480:120VAC,1PH,FUSE T1
URX000236
1 $7789 AC REACTR,.022MH,1000A,600V,RL-100002B14 L4
05P00060-0209
4 $4 TERMINAL BLOCK 600V,40A TB11
UWR-0706
1 $18 CABLE, REM OPER, 14FT., 319812 DIG. OPER.
X= No longer available

Spare Part History for:

P1C2B930PCHTD