P1C3B011TNZM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1C3B011TNZM
P1000 CONFIGURED 480V 11A TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| AO-A3
|
1 | $231 | OPTION,KIT,ANALOG MONITOR | ||
| UFN000166
|
1 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1 | |
| 05P00016-0018
|
1 | $10 | FAN GUARD, FOR 250 CFM | B1 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00002-39
|
2 | $39 | FILTER,45 PPI, 3R WLMNT 2FAN | ||
| 05P00060-0209
|
2 | $4 | TERMINAL BLOCK 600V,40A | TB12 | |
| UHL-0030
|
1 | $142 | HANDLE,PADLOCK,3R WINDOW COVER | ||
| UCV-0027
|
1 | $768 | HINGED WINDOW KIT,TYPE 4,14.2HX8.1WX2.7D | ||
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| 05P00016-0045
|
1 | $20 | CORD,45DEG,FAN,3FT LG. | B1 | |
| URSN0008
|
1 | $325 | POT,ASSEMBLY,MANUAL SPEED,2.5KOHM | ||
| X= No longer available | |||||
Spare Part History for:
P1C3B011TNZM
Node: dxpprd01:80