P1C3B040PDFH - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1C3B040PDFH
P1000 CONFIGURED 480V 40A TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UFN000166
|
2 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B2,B4 | |
| 05P00016-0018
|
2 | $10 | FAN GUARD, FOR 250 CFM | B2,B4 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UFU000462
|
3 | $45 | FUSE,60A,600VAC,CLASS J,TIME DELAY | F3,F4,F5 | |
| UFU000621
|
1 | $60 | FUSE BLK,3P,60A,600V,CLASS J,BOX LUG | F3,F4,F5 | |
| USW000140
|
1 | $360 | SWITCH,DISC,NON-FUSED,FLG. MNT,60A,600V | S1 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| URX000330
|
1 | $394 | AC REACTOR,0.48MH,55A,600V,RLW-005503 | L4 | |
| UFL00002-42
|
2 | $52 | FILTER,45 PPI, 3R WLMNT 4FAN | ||
| 05P00060-0209
|
2 | $4 | TERMINAL BLOCK 600V,40A | TB12 | |
| UTB-0229
|
2 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00016-0045
|
2 | $20 | CORD,45DEG,FAN,3FT LG. | B2,B4 | |
| X= No longer available | |||||
Spare Part History for:
P1C3B040PDFH
Node: dxpprd02:80