P1C3B414PCH4 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1C3B414PCH4
P1000 CONFIGURED 480V 414A TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UCB000634
|
1 | $1620 | CB VARIABLE DEPTH MECH,M AND P FRAMES | CB1 | |
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B9 | |
| UFN000166
|
11 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B8,B10-B12 | |
| 05P00016-0018
|
14 | $10 | FAN GUARD, FOR 250 CFM | B1-B8,B10-B12 | |
| UFL-0006
|
2 | $17 | FAN GUARD 55015 | B9 | |
| 05P00617-0392
|
1 | $48 | FUSE,7A,600VAC,CLASS CC,FNQ-R-7 | F6 | |
| 05P00017-0357
|
2 | $64 | FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 | F1,F2 | |
| URY000332
|
2 | $80 | RELAY, 120V, 12A, SPDT, WITH SOCKET | K1,K2 | |
| 50210407
|
1 | $599 | XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE | T1 | |
| URX000363
|
1 | $2687 | AC REACTOR,0.04MH,600A,600V,RLW-060003 | L4 | |
| UFL00002-51
|
1 | $35 | FILTER,10 PPI, F1 3R, REAR HEAT SINK | ||
| UFL00002-42
|
1 | $52 | FILTER,45 PPI, 3R WLMNT 4FAN | ||
| UFL00002-45
|
2 | $40 | FILTER, 21.39 X 9.76 X 0.50, 45 PPI | ||
| UTB-0462
|
1 | $100 | PWR DIST BLOCK,1P,310A,600V | TBN1 | |
| 05P00060-0209
|
24 | $4 | TERMINAL BLOCK 600V,40A | TB11,TB12,TB13,TB14 | |
| UHL-0040
|
1 | $575 | OPERATING HANDLE, CLASS 9422 TYPE AP1 | CB1 | |
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| 05P00016-0045
|
11 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B8,B10-B12 | |
| 05P00090-0059
|
2 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1,K2) | |
| X= No longer available | |||||
Spare Part History for:
P1C3B414PCH4
Node: dxpprd02:80