P1C3B810 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
P1C3B810
P1000 CONFIGURED 480V 810A TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UFN000166
|
8 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B8 | |
| 05P00016-0018
|
8 | $10 | FAN GUARD, FOR 250 CFM | B1-B8 | |
| 05P00617-0392
|
1 | $48 | FUSE,7A,600VAC,CLASS CC,FNQ-R-7 | F6 | |
| 05P00617-0391
|
2 | $43 | FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 | F1,F2 | |
| UFU000049
|
3 | $942 | FUSE,SEMICONDUCTOR,1200A,500V,FWH-1200B | F3-F5 | |
| URY000332
|
1 | $80 | RELAY, 120V, 12A, SPDT, WITH SOCKET | K1 | |
| 50210405
|
1 | $539 | XFMR,CTRL,750VA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00002-50
|
1 | $120 | FILTER,10 PPI, F2A 3R, REAR HEAT SINK | ||
| UFL00002-45
|
4 | $40 | FILTER, 21.39 X 9.76 X 0.50, 45 PPI | ||
| 05P00060-0209
|
14 | $4 | TERMINAL BLOCK 600V,40A | TB11,TB12,TB13 | |
| UWR-0706
|
1 | $18 | CABLE, REM OPER, 14FT., 319812 | DIG. OPER. | |
| 05P00016-0045
|
8 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B8 | |
| 05P00090-0059
|
1 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1) | |
| UTB-0334
|
3 | $950 | PWR DIST BLK, 1 POLE, 600V, PDB-55-500-1 | TB2 | |
| X= No longer available | |||||
Spare Part History for:
P1C3B810
Node: dxpprd02:80