QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1B1A104

IQPUMP1000,BYPASS,240V,104A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103  
UCB001033
1 $1830 MCP,3 POLE,150A,600V,HLL36150M74RE10 CB1
UFN000166
1 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA  
UFN000184
2 $5 FAN, FILTER RETAINER, 6"  
UFN000183
2 $5 FAN, GUARD, 6"  
05P00016-0018
1 $10 FAN GUARD, FOR 250 CFM  
UFU000038
3 $85 FUSE,SEMICONDUCTOR,300A,500V,FWH-300A F3,F4,F5
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
05P00019-0106
3 $94 FUSE BLOCK,600V,400A,1BS103 F3,F4,F5
UMC000103
2 $819 CONTACTOR,AC,3NO,600V,160A,50/60HZ,100HP  
05P00036-0287
4 $80 GP RELAY,PWR,120 V COIL,4PDT,3 A, 120 VA  
05P00034-0422
4 $21 SOCKET, 4DPDT RELAY W/TRACK MTG  
05P00037-0245
1 $1017 OVERLOAD RELAY, 90-150 AMPS S10
05P00639-0066
1 $34 MNT COLAR W/1NO-1NC CONTACT BLK 22MM  
USW000071
1 $34 SELECTOR SWITCH,22MM,2 POSITION  
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM  
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION  
05P00639-0067
2 $50 SW,ADD-ON CONTACT,1NO,22MM  
05P00639-0068
2 $50 SW,ADD-ON CONTACT,1NC,22MM  
05P00610-0006
1 $170 PILOT LIGHT,LED,RED,7/8 INCH  
05P00610-0008
1 $100 PILOT LIGHT,LED,BLUE,7/8 INCH  
05P00610-0005
1 $100 PILOT LIGHT,LED,GREEN,7/8 INCH  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UPTN0058
1   CONTROL TRANSFORMER,FUSES,300VA,240V  
UFL00016-1
2 $23 FILTER, 30 PPI, 5.93 ROUND x .25  
UTB-0229
22 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT  
UWR-0169
1 $135 JUMPER,3 POLE,CONTACTOR,LC1D115/D150  
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG.  
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628  
05P00090-0059
6 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC  
X= No longer available

Spare Part History for:

Q1B1A104