Q1B1B034PR - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Q1B1B034PR
IQPUMP1000,BYPASS,480V,34A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OPER. | |
| UCB001188
|
1 | $650 | CIRCUIT BREAKER,3P,70A,600V,HDL36070RE10 | CB1 | |
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B1 | |
| UFN000182
|
2 | $3 | FAN, FILTER RETAINER, 4" | ||
| UFN000181
|
2 | $3 | FAN, GUARD, 4" | ||
| UFL-0006
|
1 | $17 | FAN GUARD 55015 | B1 | |
| UFU000462
|
3 | $45 | FUSE,60A,600VAC,CLASS J,TIME DELAY | F3,F4,F5 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UFU000621
|
1 | $60 | FUSE BLK,3P,60A,600V,CLASS J,BOX LUG | F3,F4,F5 | |
| UMC000196
|
2 | $225 | CONTACTOR,AC,3P,600V,60A,LC1D40AG7 | ||
| URY000339
|
4 | $54 | RELAY,120VAC,8A,DPDT,WITH SOCKET | ||
| URY000283
|
1 | $309 | RELAY,OL,BI-MET,3P.CL. 20,30-40A,LRD340L | S10 | |
| UCN-0718
|
1 | $43 | OVERLOAD RELAY TERMINAL BLOCK CONNECTOR | S10 | |
| 05P00639-0066
|
1 | $34 | MNT COLAR W/1NO-1NC CONTACT BLK 22MM | ||
| 05P00639-0064
|
1 | $75 | SW,MTG BASE/CONTACT,2NO,22MM | ||
| USW000072
|
1 | $50 | SELECTOR SWITCH,22MM,3 POSITION | ||
| USW000071
|
1 | $34 | SELECTOR SWITCH,22MM,2 POSITION | ||
| 05P00639-0067
|
2 | $50 | SW,ADD-ON CONTACT,1NO,22MM | ||
| 05P00639-0068
|
2 | $50 | SW,ADD-ON CONTACT,1NC,22MM | ||
| 05P00610-0008
|
1 | $100 | PILOT LIGHT,LED,BLUE,7/8 INCH | ||
| 05P00610-0006
|
1 | $170 | PILOT LIGHT,LED,RED,7/8 INCH | ||
| 05P00610-0005
|
1 | $100 | PILOT LIGHT,LED,GREEN,7/8 INCH | ||
| 50210401
|
1 | $275 | XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE | T1 | |
| URX000324
|
1 | $261 | AC REACTOR,0.71MH,35A,600V,RLW-003503 | ||
| UFL00016-2
|
2 | $23 | FILTER, 30PPI, 4.56 SQUARE x .25 | ||
| UTB-0229
|
20 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | ||
| UWR-0633
|
1 | $89 | JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A | ||
| 05P00016-0045
|
1 | $20 | CORD,45DEG,FAN,3FT LG. | B1 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | ||
| 05P00090-0059
|
6 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | ||
| X= No longer available | |||||
Spare Part History for:
Q1B1B034PR
Node: dxpprd02:80