QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1B1D059

IQPUMP1000,BYPASS,208V,59.4A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103  
UCB001027
1 $899 CIRCUIT BRKR,3P,125A,600V,HLL36125RE10 CB1
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074  
UFL-0006
1 $17 FAN GUARD 55015  
UFN000182
2 $3 FAN, FILTER RETAINER, 4"  
UFN000181
2 $3 FAN, GUARD, 4"  
UFU000466
3 $124 FUSE,100A,600VAC,CLASS J,TIME DELAY F3,F4,F5
05P00017-0359
2 $37 FUSE,4A,600VAC,CLASS CC,FNQ-R-4 F1,F2
UFU000324
1 $195 FUSE BLOCK,3 POLE,61-100A,600V,CLASS J F3,F4,F5
UMC000198
2 $309 CONTACTOR,AC,3P,600V,80A,LC1D65AG7  
05P00036-0287
4 $80 GP RELAY,PWR,120 V COIL,4PDT,3 A, 120 VA  
05P00034-0422
4 $21 SOCKET, 4DPDT RELAY W/TRACK MTG  
URY000285
1 $321 RELAY,OL,BI-MET,3P.CL. 20,48-65A,LRD365L S10
UCN-0718
1 $43 OVERLOAD RELAY TERMINAL BLOCK CONNECTOR S10
05P00639-0066
1 $34 MNT COLAR W/1NO-1NC CONTACT BLK 22MM  
USW000071
1 $34 SELECTOR SWITCH,22MM,2 POSITION  
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM  
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION  
05P00639-0067
2 $50 SW,ADD-ON CONTACT,1NO,22MM  
05P00639-0068
2 $50 SW,ADD-ON CONTACT,1NC,22MM  
05P00610-0006
1 $170 PILOT LIGHT,LED,RED,7/8 INCH  
05P00610-0008
1 $100 PILOT LIGHT,LED,BLUE,7/8 INCH  
05P00610-0005
1 $100 PILOT LIGHT,LED,GREEN,7/8 INCH  
50210414
1 $321 XFMR,CTRL,300VA,208:120VAC,1PH,FUSE T1
UFL00016-2
2 $23 FILTER, 30PPI, 4.56 SQUARE x .25  
UTB-0229
22 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT  
UWR-0633
1 $89 JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A  
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG.  
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628  
05P00090-0059
6 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC  
X= No longer available

Spare Part History for:

Q1B1D059