Q1B2B124PCRTUZ - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Q1B2B124PCRTUZ
IQPUMP1000,BYPASS,480V,124A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OPER. | |
| SI-J3
|
1 | $348 | OPTION, KIT, N2-P1, PQ1000 | ||
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UCB000649
|
1 | $1079 | MCP,3 POLE,250A,600V,JLL36250M75 | CB1 | |
| UFN000079
View Note |
1 | $475 | FAN,FILTR,10,94CFM,TYPE 12,BLK,PF42500 | ||
| UFN000083
View Note |
2 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UFU000040
|
3 | $88 | FUSE,SEMICONDUCTOR,350A,500V,FWH-350A | F3,F4,F5 | |
| 05P00019-0106
|
3 | $94 | FUSE BLOCK,600V,400A,1BS103 | F3,F4,F5 | |
| UMC000104
|
2 | $771 | CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP | ||
| 05P00037-0245
|
1 | $1017 | OVERLOAD RELAY, 90-150 AMPS | S10 | |
| URY000339
|
4 | $54 | RELAY,120VAC,8A,DPDT,WITH SOCKET | ||
| USW000072
|
1 | $50 | SELECTOR SWITCH,22MM,3 POSITION | ||
| USW000071
|
1 | $34 | SELECTOR SWITCH,22MM,2 POSITION | ||
| 05P00639-0064
|
1 | $75 | SW,MTG BASE/CONTACT,2NO,22MM | ||
| 05P00639-0066
|
1 | $34 | MNT COLAR W/1NO-1NC CONTACT BLK 22MM | ||
| 05P00639-0067
|
2 | $50 | SW,ADD-ON CONTACT,1NO,22MM | ||
| 05P00639-0068
|
2 | $50 | SW,ADD-ON CONTACT,1NC,22MM | ||
| 05P00610-0008
|
1 | $100 | PILOT LIGHT,LED,BLUE,7/8 INCH | ||
| 05P00610-0006
|
1 | $170 | PILOT LIGHT,LED,RED,7/8 INCH | ||
| 05P00610-0005
|
1 | $100 | PILOT LIGHT,LED,GREEN,7/8 INCH | ||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| URX000342
|
1 | $726 | AC REACTOR,0.18MH,130A,600V,RLW-013003 | L1 | |
| UTB-0229
|
18 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | ||
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR-0169
|
1 | $135 | JUMPER,3 POLE,CONTACTOR,LC1D115/D150 | ||
| UWR-0183
|
2 | $20 | CABLE,REM OPER,5 FT.,336628 | ||
| URSN0008
|
1 | $325 | POT,ASSEMBLY,MANUAL SPEED,2.5KOHM | ||
| 05P00090-0059
|
6 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | ||
| X= No longer available | |||||
Spare Part History for:
Q1B2B124PCRTUZ
Node: dxpprd02:80