Q1B2B302PCRTQ - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Q1B2B302PCRTQ
IQPUMP1000,BYP.480V,302A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | ||
| SI-EM3
|
1 | OPTION,KIT,MODBUS TCP/IP, APQZ1000 | |||
| UCB001036
|
1 | $8346 | CIRCUIT BREAKER,3P,600A,600V,L-FRAME | CB1 | |
| UCB000703
|
1 | $1025 | CB VARIABLE DEPTH MECH,D FRAME | CB1 | |
| UPN00191-1000
|
1 | $375 | FUSE PANEL SIDE, A1000 F1, PRE-DRILLED | ||
| UFN000155
View Note |
1 | $1570 | FAN,FILTER,13 IN.,TYPE 12,BLACK,PF66000 | ||
| UFN000159
View Note |
1 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| UFU000047
|
3 | $471 | FUSE,SEMICONDUCTOR,800A,500V,FWH-800A | F3,F4,F5 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| 05P00021-0122
|
1 | $32 | CNTCTR,AC,ACC,AUX CONTACT LADN11 | ||
| 05P00032-0113
|
1 | $2515 | CNTCTR,AC,3NO,1000 VAC,420 A,40-400HZ | ||
| 05P00032-0111
|
1 | $1873 | CNTCTR,AC,3NO,1000 VAC,285 A,40-400HZ | ||
| URY000339
|
4 | $54 | RELAY,120VAC,8A,DPDT,WITH SOCKET | ||
| 05P00037-0248
|
1 | $1027 | OVERLOAD RELAY, 300-500 AMPS | S10 | |
| USW000072
|
1 | $50 | SELECTOR SWITCH,22MM,3 POSITION | ||
| USW000071
|
1 | $34 | SELECTOR SWITCH,22MM,2 POSITION | ||
| 05P00639-0064
|
1 | $75 | SW,MTG BASE/CONTACT,2NO,22MM | ||
| 05P00639-0066
|
1 | $34 | MNT COLAR W/1NO-1NC CONTACT BLK 22MM | ||
| 05P00639-0068
|
2 | $50 | SW,ADD-ON CONTACT,1NC,22MM | ||
| 05P00639-0067
|
2 | $50 | SW,ADD-ON CONTACT,1NO,22MM | ||
| 05P00610-0005
|
1 | $100 | PILOT LIGHT,LED,GREEN,7/8 INCH | ||
| 05P00610-0006
|
1 | $170 | PILOT LIGHT,LED,RED,7/8 INCH | ||
| 05P00610-0008
|
1 | $100 | PILOT LIGHT,LED,BLUE,7/8 INCH | ||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| URX000354
|
1 | $3975 | AC REACTOR,0.07MH,322A,600V.RLW-032203 | L1 | |
| UTB-0229
|
20 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | ||
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | ||
| 05P00090-0059
|
6 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | ||
| X= No longer available | |||||
Spare Part History for:
Q1B2B302PCRTQ
Node: dxpprd02:80