QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1B3B034PC2

IQPUMP1000,BYPASS,480V,34A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000541
1 $475 CIRCUIT BREAKER,3P,70A,600V,HJL36070 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000166
2 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B2,B4
05P00016-0018
2 $10 FAN GUARD, FOR 250 CFM B2,B4
UFU000462
3 $45 FUSE,60A,600VAC,CLASS J,TIME DELAY  
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UFU000621
1 $60 FUSE BLK,3P,60A,600V,CLASS J,BOX LUG  
UMC000196
2 $225 CONTACTOR,AC,3P,600V,60A,LC1D40AG7  
URY000283
1 $309 RELAY,OL,BI-MET,3P.CL. 20,30-40A,LRD340L  
URY000339
4 $54 RELAY,120VAC,8A,DPDT,WITH SOCKET  
05P00639-0067
2 $50 SW,ADD-ON CONTACT,1NO,22MM  
05P00639-0068
2 $50 SW,ADD-ON CONTACT,1NC,22MM  
05P00639-0066
1 $34 MNT COLAR W/1NO-1NC CONTACT BLK 22MM  
USW000071
1 $34 SELECTOR SWITCH,22MM,2 POSITION  
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM  
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION  
05P00610-0005
1 $100 PILOT LIGHT,LED,GREEN,7/8 INCH  
05P00610-0008
1 $100 PILOT LIGHT,LED,BLUE,7/8 INCH  
05P00610-0006
1 $170 PILOT LIGHT,LED,RED,7/8 INCH  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
UFL00002-42
2 $52 FILTER,45 PPI, 3R WLMNT 4FAN  
UTB-0245
1 $42 TERMINAL BLOCK, 1 POLE, 175A TBN1
05P00060-0209
2 $4 TERMINAL BLOCK 600V,40A TB12
UTB-0229
20 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UXX000022
1 $1210 SURGE ARRESTOR A9
UWR-0633
1 $89 JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A  
05P00016-0045
2 $20 CORD,45DEG,FAN,3FT LG. B2,B4
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628  
05P00090-0059
6 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC  
X= No longer available

Spare Part History for:

Q1B3B034PC2