Q1B3B065 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Q1B3B065
IQPUMP1000,BYPASS,480V,65A,TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UCB000568
|
1 | $1000 | CIRCUIT BREAKER,3P,150A,600V,HLL36150 | CB1 | |
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UFN000166
|
8 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B8 | |
| 05P00016-0018
|
8 | $10 | FAN GUARD, FOR 250 CFM | B1-B8 | |
| UFU000466
|
3 | $124 | FUSE,100A,600VAC,CLASS J,TIME DELAY | F3,F4,F5 | |
| 05P00017-0357
|
2 | $64 | FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 | F1,F2 | |
| 05P00617-0392
|
1 | $48 | FUSE,7A,600VAC,CLASS CC,FNQ-R-7 | F6 | |
| UFU000324
|
1 | $195 | FUSE BLOCK,3 POLE,61-100A,600V,CLASS J | F3,F4,F5 | |
| 05P00032-0085
|
2 | $398 | CNTCTR,AC,3NO,600 VAC,110 A,50/60HZ | K2,K3 | |
| 05P00034-0646
|
1 | $77 | OVERLOAD RELAY BASE | S10 | |
| 05P00037-0188
|
1 | $589 | OVERLOAD RELAY 63-80 AMPS | S10 | |
| URY000332
|
1 | $80 | RELAY, 120V, 12A, SPDT, WITH SOCKET | K7 | |
| URY000339
|
4 | $54 | RELAY,120VAC,8A,DPDT,WITH SOCKET | K1,K4,K5,K6 | |
| 05P00639-0067
|
2 | $50 | SW,ADD-ON CONTACT,1NO,22MM | S2 | |
| 05P00639-0068
|
2 | $50 | SW,ADD-ON CONTACT,1NC,22MM | S1 | |
| USW000072
|
1 | $50 | SELECTOR SWITCH,22MM,3 POSITION | S2 | |
| 05P00639-0064
|
1 | $75 | SW,MTG BASE/CONTACT,2NO,22MM | S2 | |
| 05P00639-0066
|
1 | $34 | MNT COLAR W/1NO-1NC CONTACT BLK 22MM | S1 | |
| USW000071
|
1 | $34 | SELECTOR SWITCH,22MM,2 POSITION | S1 | |
| 05P00610-0008
|
1 | $100 | PILOT LIGHT,LED,BLUE,7/8 INCH | DS2 | |
| 05P00610-0006
|
1 | $170 | PILOT LIGHT,LED,RED,7/8 INCH | DS3 | |
| 05P00610-0005
|
1 | $100 | PILOT LIGHT,LED,GREEN,7/8 INCH | DS1 | |
| 50210407
|
1 | $599 | XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00002-42
|
2 | $52 | FILTER,45 PPI, 3R WLMNT 4FAN | ||
| UFL00002-39
|
1 | $39 | FILTER,45 PPI, 3R WLMNT 2FAN | ||
| UTB-0245
|
1 | $42 | TERMINAL BLOCK, 1 POLE, 175A | TBN1 | |
| 05P00060-0209
|
8 | $4 | TERMINAL BLOCK 600V,40A | TB12,TB13 | |
| UTB-0229
|
22 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR-0168
|
1 | $129 | JUMPERS,3 POLE,CONTACTOR,LC1D80 | K2,K2 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00016-0045
|
8 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B8 | |
| 05P00090-0059
|
7 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K7),RC(K1-K6) | |
| X= No longer available | |||||
Spare Part History for:
Q1B3B065
Node: dxpprd02:80