QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1B3B124PC

IQPUMP1000,BYPASS,480V,124A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UCB000649
1 $1079 MCP,3 POLE,250A,600V,JLL36250M75 CB1
UFN000166
8 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B8
05P00016-0018
8 $10 FAN GUARD, FOR 250 CFM B1-B8
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
UFU000040
3 $88 FUSE,SEMICONDUCTOR,350A,500V,FWH-350A F3,F4,F5
05P00017-0357
2 $64 FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 F1,F2
05P00019-0106
3 $94 FUSE BLOCK,600V,400A,1BS103 F3,F4,F5
UMC000104
2 $771 CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP K2,K3
URY000339
4 $54 RELAY,120VAC,8A,DPDT,WITH SOCKET K1,K4,K5,K6
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K7
05P00037-0245
1 $1017 OVERLOAD RELAY, 90-150 AMPS S10
05P00639-0067
2 $50 SW,ADD-ON CONTACT,1NO,22MM S2
05P00639-0068
2 $50 SW,ADD-ON CONTACT,1NC,22MM S1
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
05P00639-0066
1 $34 MNT COLAR W/1NO-1NC CONTACT BLK 22MM S1
USW000071
1 $34 SELECTOR SWITCH,22MM,2 POSITION S1
05P00610-0005
1 $100 PILOT LIGHT,LED,GREEN,7/8 INCH DS1
05P00610-0006
1 $170 PILOT LIGHT,LED,RED,7/8 INCH DS3
05P00610-0008
1 $100 PILOT LIGHT,LED,BLUE,7/8 INCH DS2
50210407
1 $599 XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE T1
UFL00002-42
2 $52 FILTER,45 PPI, 3R WLMNT 4FAN  
UFL00002-39
1 $39 FILTER,45 PPI, 3R WLMNT 2FAN  
05P00060-0209
8 $4 TERMINAL BLOCK 600V,40A TB12,TB13
UTB-0229
22 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UTB-0245
1 $42 TERMINAL BLOCK, 1 POLE, 175A TBN1
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR-0169
1 $135 JUMPER,3 POLE,CONTACTOR,LC1D115/D150 K2,K2
05P00016-0045
8 $20 CORD,45DEG,FAN,3FT LG. B1-B8
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00090-0059
7 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K7),RC(K1-K6)
X= No longer available

Spare Part History for:

Q1B3B124PC