QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1B3B361

IQPUMP1000,BYPASS,480V,361A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES CB1
UPN00191-1000
1 $375 FUSE PANEL SIDE, A1000 F1, PRE-DRILLED  
UCB000654
1 $7200 MCP,3 POLE,600A,480V,PLL34060M68 CB1
UFN000166
4 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B4
05P00016-0018
4 $10 FAN GUARD, FOR 250 CFM B1-B4
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
UFU000047
3 $471 FUSE,SEMICONDUCTOR,800A,500V,FWH-800A F3,F4,F5
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
URY000339
4 $54 RELAY,120VAC,8A,DPDT,WITH SOCKET K1,K4,K5,K6
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K7
05P00639-0067
2 $50 SW,ADD-ON CONTACT,1NO,22MM S2
05P00639-0068
2 $50 SW,ADD-ON CONTACT,1NC,22MM S1
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
05P00639-0066
1 $34 MNT COLAR W/1NO-1NC CONTACT BLK 22MM S1
USW000071
1 $34 SELECTOR SWITCH,22MM,2 POSITION S1
05P00610-0005
1 $100 PILOT LIGHT,LED,GREEN,7/8 INCH DS1
05P00610-0006
1 $170 PILOT LIGHT,LED,RED,7/8 INCH DS3
05P00610-0008
1 $100 PILOT LIGHT,LED,BLUE,7/8 INCH DS2
50210405
1 $539 XFMR,CTRL,750VA,240/480:120VAC,1PH,FUSE T1
UFL00002-45
2 $40 FILTER, 21.39 X 9.76 X 0.50, 45 PPI  
UFL00002-51
1 $35 FILTER,10 PPI, F1 3R, REAR HEAT SINK  
05P00060-0209
10 $4 TERMINAL BLOCK 600V,40A TB11,TB12
UTB-0229
18 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UTB-0462
1 $100 PWR DIST BLOCK,1P,310A,600V TBN1
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 CB1
05P00016-0045
4 $20 CORD,45DEG,FAN,3FT LG. B1-B4
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
05P00090-0059
5 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K7),RC(K1,K4,K5,K6)
X= No longer available

Spare Part History for:

Q1B3B361