Q1C1B065 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Q1C1B065
IQPUMP1000,CONFIGURED,480V,65A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OP. | |
| UFN000166
|
1 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1 | |
| 05P00016-0018
|
1 | $10 | FAN GUARD, FOR 250 CFM | B1 | |
| UFN000183
|
2 | $5 | FAN, GUARD, 6" | ||
| UFN000184
|
2 | $5 | FAN, FILTER RETAINER, 6" | ||
| 05P00017-0432
|
2 | $31 | FUSE,1A,600VAC,CLASS CC,FNQ-R-1 | F1,F2 | |
| 05P00058-1009
|
1 | $180 | XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00016-1
|
2 | $23 | FILTER, 30 PPI, 5.93 ROUND x .25 | ||
| UTB-0229
|
7 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB1 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
Q1C1B065
Node: dxpprd02:80