Q1C1B930 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Q1C1B930
IQPUMP1000 CONFIGURED 480V 930A TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OPER. | |
| UFN000166
|
5 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B5 | |
| UFN000159
View Note |
2 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| 05P00016-0018
|
5 | $10 | FAN GUARD, FOR 250 CFM | B1-B5 | |
| 05P00617-0392
|
1 | $48 | FUSE,7A,600VAC,CLASS CC,FNQ-R-7 | F6 | |
| 05P00017-0357
|
2 | $64 | FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 | F1,F2 | |
| UFU000049
|
3 | $942 | FUSE,SEMICONDUCTOR,1200A,500V,FWH-1200B | F3-F5 | |
| 50210407
|
1 | $599 | XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00002-34
|
3 | $115 | FILTER,10 PPI, F1-F2 | ||
| UFL00002-32
|
2 | $35 | FILTER,10 PPI, PFA60000 | ||
| 05P00060-0209
|
4 | $4 | TERMINAL BLOCK 600V,40A | TB11 | |
| UTB-0229
|
7 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB1 | |
| UWR-0706
|
1 | $18 | CABLE, REM OPER, 14FT., 319812 | DIG. OPER. | |
| 05P00016-0045
|
5 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B5 | |
| X= No longer available | |||||
Spare Part History for:
Q1C1B930
Node: dxpprd02:80