QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C2A054PETY78

IQPUMP1000 CONFIGURED 240V 54A TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UCB000594
1 $450 CIRCUIT BREAKER,3P,100A,600V,HDL36100 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000083
View Note
1 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UFN000081
View Note
1 $700 FAN,FLTR,10,169CFM,TYPE12,BLACK,PF43000 B1
05P00017-0357
2 $64 FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 F1,F2
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
05P00610-0005
1 $100 PILOT LIGHT,LED,GREEN,7/8 INCH DS1
05P00610-0006
2 $170 PILOT LIGHT,LED,RED,7/8 INCH DS2,DS3
50210401
1 $275 XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE T1
UTB-0229
7 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
X= No longer available

Spare Part History for:

Q1C2A054PETY78