Q1C2A068 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Q1C2A068
IQPUMP1000 CONFIGURED 240V 68A TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OPER. | |
| UFN000083
View Note |
1 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| UFN000081
View Note |
1 | $700 | FAN,FLTR,10,169CFM,TYPE12,BLACK,PF43000 | B1 | |
| 05P00017-0357
|
2 | $64 | FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 | F1,F2 | |
| 50210401
|
1 | $275 | XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE | T1 | |
| UTB-0229
|
7 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB1 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
Q1C2A068
Node: dxpprd01:80