QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C2B011PERNTEY78

IQPUMP1000 CONFIGURED 480V 11A TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
DO-A3
1 $231 OPTION,KIT,DIGITAL OUTPUT,x1000,800,60x  
UCB000583
1 $405 CIRCUIT BREAKER,3P,20A,600V,HDL36020 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000083
View Note
1 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UFN000079
View Note
1 $475 FAN,FILTR,10,94CFM,TYPE 12,BLK,PF42500 B1
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
05P00610-0005
1 $100 PILOT LIGHT,LED,GREEN,7/8 INCH DS1
05P00610-0006
2 $170 PILOT LIGHT,LED,RED,7/8 INCH DS2,DS3
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
URX000308
1 $160 AC REACTOR,2.1MH,11A,600V,RLW-001103 L1
05P00325-0023
1 $219 SURGE ARRESTER,600V,3PH,50/60Hz A5
UTB-0229
7 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT DIG. OPER.
X= No longer available

Spare Part History for:

Q1C2B011PERNTEY78