QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C2B052PCRTDY678

IQPUMP1000 CONFIGURED 480V 52A TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
SI-EN3
1 $424 OPTION, KIT, ETHERNET/IP, APQZ1000  
UCB000563
1 $1120 CIRCUIT BREAKER,3P,80A,600V,HLL36080 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B2
UFL-0006
2 $17 FAN GUARD 55015 B2
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
URY000339
1 $54 RELAY,120VAC,8A,DPDT,WITH SOCKET  
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
05P00639-0063
1 $16 SW,MTG BASE/CONTACT,1NC,22MM S4
05P00639-0062
1 $20 SW,MTG BASE/CONTACT,1NO,22MM S3
USW000689
1 $26 SW,ADD-ON CONTACT,1NO,EARLY MAKE,22MM S2
05P00639-0073
1 $12 PB,OP,BLK,MOM,FLUSH HD,22MM S3
05P00639-0075
1 $12 PB,OP,RED,MOM,FLUSH HD,22MM S4
05P00610-0005
1 $41 PILOT LIGHT,LED,GREEN,7/8 INCH DS1
05P00610-0006
2 $112 PILOT LIGHT,LED,RED,7/8 INCH DS2,DS3
50210401
1 $275 XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE T1
URX000333
1 $496 AC REACTOR,0.36MH,65A,600V,RLW-006503 L1
UTB-0229
7 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG. B2
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00090-0059
1 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC  
X= No longer available

Spare Part History for:

Q1C2B052PCRTDY678