QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C2C242

IQPUMP1000 CONFIGURED 600V 242A TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UFN000153
View Note
1 $800 FAN,FILTER,13 IN.,TYPE 12,BLACK,PF65000 B1
UFN000159
View Note
1 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
50210420
1 $650 XFMR,CTRL,300VA,600:120VAC,1PH,FUSE T1
05P00060-0209
2 $4 TERMINAL BLOCK 600V,40A TB11
UTB-0229
7 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
X= No longer available

Spare Part History for:

Q1C2C242