QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C3A080PEHTY

IQPUMP1000 CONFIGURED 240V 80A TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000597
1 $975 CIRCUIT BREAKER,3P,150A,600V,HDL36150 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000166
2 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B2,B4
05P00016-0018
2 $10 FAN GUARD, FOR 250 CFM B2,B4
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
UPTN0058
1   CONTROL TRANSFORMER,FUSES,300VA,240V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
URX000338
1 $521 AC REACTOR,0.12MH,104A,600V,RLW-010401 L4
UFL00002-42
2 $52 FILTER,45 PPI, 3R WLMNT 4FAN  
UTB-0245
1 $42 TERMINAL BLOCK, 1 POLE, 175A TBN1
05P00060-0209
2 $4 TERMINAL BLOCK 600V,40A TB12
UTB-0229
9 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1,TB11
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00016-0045
2 $20 CORD,45DEG,FAN,3FT LG. B2,B4
X= No longer available

Spare Part History for:

Q1C3A080PEHTY