QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C3B014PE4

IQPUMP1000 CONFIGURED 480V 14A TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000584
1 $410 CIRCUIT BREAKER,3P,25A,600V,HDL36025 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000166
2 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1,B2
05P00016-0018
2 $10 FAN GUARD, FOR 250 CFM B1,B2
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UFL00002-39
2 $39 FILTER,45 PPI, 3R WLMNT 2FAN  
05P00060-0209
2 $4 TERMINAL BLOCK 600V,40A TB12
UTB-0229
7 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT DIG. OPER.
05P00016-0045
2 $20 CORD,45DEG,FAN,3FT LG. B1,B2
X= No longer available

Spare Part History for:

Q1C3B014PE4