Q1C3B021PEH2TY78 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Q1C3B021PEH2TY78
IQPUMP1000 CONFIGURED 480V 21A TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UCB000587
|
1 | $415 | CIRCUIT BREAKER,3P,40A,600V,HDL36040 | CB1 | |
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UFN000166
|
1 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1 | |
| 05P00016-0018
|
1 | $10 | FAN GUARD, FOR 250 CFM | B1 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| USW000072
|
1 | $50 | SELECTOR SWITCH,22MM,3 POSITION | S2 | |
| 05P00639-0064
|
1 | $75 | SW,MTG BASE/CONTACT,2NO,22MM | S2 | |
| 05P00610-0005
|
1 | $41 | PILOT LIGHT,LED,GREEN,7/8 INCH | DS1 | |
| 05P00610-0006
|
2 | $112 | PILOT LIGHT,LED,RED,7/8 INCH | DS2,DS3 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| URX000325
|
1 | $385 | AC REACTOR,1.2MH,35A,600V,RLW-003505 | L4 | |
| UFL00002-39
|
2 | $39 | FILTER,45 PPI, 3R WLMNT 2FAN | ||
| 05P00060-0209
|
2 | $4 | TERMINAL BLOCK 600V,40A | TB12 | |
| UTB-0229
|
9 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB1,TB11 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UXX000022
|
1 | $1210 | SURGE ARRESTOR | A9 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| 05P00016-0045
|
1 | $20 | CORD,45DEG,FAN,3FT LG. | B1 | |
| X= No longer available | |||||
Spare Part History for:
Q1C3B021PEH2TY78
Node: dxpprd01:8080