QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C3B077PEH4

IQPUMP1000 CONFIGURED 480V 77A TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000595
1 $600 CIRCUIT BREAKER,3P,110A,600V,HDL36110 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000166
10 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B10
05P00016-0018
10 $10 FAN GUARD, FOR 250 CFM B1-B10
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00017-0357
2 $64 FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 F1,F2
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K1
50210407
1 $599 XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE T1
URX000339
1 $570 AC REACTOR,0.23MH,104A,600V,RLW-010403 L4
UFL00002-39
1 $39 FILTER,45 PPI, 3R WLMNT 2FAN  
UFL00002-42
2 $52 FILTER,45 PPI, 3R WLMNT 4FAN  
UTB-0245
1 $42 TERMINAL BLOCK, 1 POLE, 175A TBN1
05P00060-0209
10 $4 TERMINAL BLOCK 600V,40A TB12,TB13,TB14
UTB-0229
11 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1,TB11
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00016-0045
10 $20 CORD,45DEG,FAN,3FT LG. B1-B10
05P00090-0059
1 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1)
X= No longer available

Spare Part History for:

Q1C3B077PEH4