QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C3B124PER2TYSV

IQPUMP1000 CONFIGURED 480V 124A TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000788
1 $963 CB,3P,200A,600V,AL175JD LUGS, JDL36200LY CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000166
8 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B8
05P00016-0018
8 $10 FAN GUARD, FOR 250 CFM B1-B8
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00017-0357
2 $64 FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 F1,F2
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K1
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
50210407
1 $599 XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE T1
URX000342
1 $726 AC REACTOR,0.18MH,130A,600V,RLW-013003 L1
UFL00002-39
1 $39 FILTER,45 PPI, 3R WLMNT 2FAN  
UFL00002-42
2 $52 FILTER,45 PPI, 3R WLMNT 4FAN  
UTB-0245
1 $42 TERMINAL BLOCK, 1 POLE, 175A TBN1
05P00060-0209
8 $4 TERMINAL BLOCK 600V,40A TB12,TB13
UTB-0229
11 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UXX000022
1 $1210 SURGE ARRESTOR A9
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00016-0045
8 $20 CORD,45DEG,FAN,3FT LG. B1-B8
05P00090-0059
1 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1)
X= No longer available

Spare Part History for:

Q1C3B124PER2TYSV