QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C3B414PEH2TY78

IQPUMP1000 CONFIGURED 480V 414A TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES CB1
UFN000166
7 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B4,B10-B12
05P00016-0018
10 $10 FAN GUARD, FOR 250 CFM B1-B4,B10-B12
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00017-0357
2 $64 FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 F1,F2
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K1
URY000339
1 $54 RELAY,120VAC,8A,DPDT,WITH SOCKET K2
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
05P00610-0006
2 $112 PILOT LIGHT,LED,RED,7/8 INCH DS3,DS2
05P00610-0005
1 $41 PILOT LIGHT,LED,GREEN,7/8 INCH DS1
50210407
1 $599 XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE T1
URX000363
1 $2687 AC REACTOR,0.04MH,600A,600V,RLW-060003 L4
UFL00002-51
1 $35 FILTER,10 PPI, F1 3R, REAR HEAT SINK  
UFL00002-45
2 $40 FILTER, 21.39 X 9.76 X 0.50, 45 PPI  
UTB-0229
7 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
05P00060-0209
18 $4 TERMINAL BLOCK 600V,40A TB11,TB12,TB14
UTB-0462
1 $100 PWR DIST BLOCK,1P,310A,600V TBN1
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 CB1
UXX000022
1 $1210 SURGE ARRESTOR A9
05P00016-0045
7 $20 CORD,45DEG,FAN,3FT LG. B1-B4,B10-B12
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
05P00090-0059
2 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1,K2)
X= No longer available

Spare Part History for:

Q1C3B414PEH2TY78