QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C3B900

IQPUMP1000 CONFIGURED 480V 900A TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UFN000166
8 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B8
05P00016-0018
8 $10 FAN GUARD, FOR 250 CFM B1-B8
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
UFU000049
3 $942 FUSE,SEMICONDUCTOR,1200A,500V,FWH-1200B F3-F5
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K1
50210405
1 $539 XFMR,CTRL,750VA,240/480:120VAC,1PH,FUSE T1
UFL00002-50
1 $120 FILTER,10 PPI, F2A 3R, REAR HEAT SINK  
UFL00002-45
4 $40 FILTER, 21.39 X 9.76 X 0.50, 45 PPI  
05P00060-0209
14 $4 TERMINAL BLOCK 600V,40A TB11,TB12,TB13
UTB-0229
7 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UWR-0706
1 $18 CABLE, REM OPER, 14FT., 319812 DIG. OPER.
05P00016-0045
8 $20 CORD,45DEG,FAN,3FT LG. B1-B8
05P00090-0059
1 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1)
UTB-0334
3 $950 PWR DIST BLK, 1 POLE, 600V, PDB-55-500-1 TB2
X= No longer available

Spare Part History for:

Q1C3B900