QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C3C144PERT978M

IQPUMP1000 CONFIGURED 600V 144A TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000796
1 $1500 CB,3P,250A,600V,W/LINE LUGS, JDM36250 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000166
4 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B4
05P00016-0018
4 $10 FAN GUARD, FOR 250 CFM B1-B4
05P00017-0357
2 $64 FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 F1,F2
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K1
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
05P00610-0006
2 $112 PILOT LIGHT,LED,RED,7/8 INCH DS2,DS3
05P00610-0005
1 $41 PILOT LIGHT,LED,GREEN,7/8 INCH DS1
50210421
1 $185 XFMR,CTRL,500VA,600:120VAC,1PH,FUSE T1
URX000345
1 $1020 AC REACTOR,0.155MH,160A,600V,RLW-016003 L1
UFL00002-45
2 $40 FILTER, 21.39 X 9.76 X 0.50, 45 PPI  
UFL00002-51
1 $35 FILTER,10 PPI, F1 3R, REAR HEAT SINK  
UTB-0462
1 $100 PWR DIST BLOCK,1P,310A,600V TBN1
05P00060-0209
10 $4 TERMINAL BLOCK 600V,40A TB11,TB12
UTB-0229
7 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UHL-0030
1 $142 HANDLE,PADLOCK,3R WINDOW COVER  
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
05P00016-0045
4 $20 CORD,45DEG,FAN,3FT LG. B1-B4
URSN0008
1 $325 POT,ASSEMBLY,MANUAL SPEED,2.5KOHM  
05P00090-0059
1 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1)
X= No longer available

Spare Part History for:

Q1C3C144PERT978M