QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1C3H042

IQPUMP1000 CONF 240V 1-PH 42A TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UFN000166
5 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1,B2;B4-B6
05P00016-0018
5 $10 FAN GUARD, FOR 250 CFM B1,B2;B4-B6
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
UPTN0058
1   CONTROL TRANSFORMER,FUSES,300VA,240V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
URX000517
1 $720 DC CHOKE, 79A, 0.81MH, 200V, SPBC L3
UFL00002-57
2 $44 FILTER, 60PPI W3-W4 INTAKE  
05P00060-0209
6 $4 TERMINAL BLOCK 600V,40A TB12,TB13
UTB-0229
12 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00016-0045
5 $20 CORD,45DEG,FAN,3FT LG. B1,B2;B4-B6
X= No longer available

Spare Part History for:

Q1C3H042