Q1C3T052 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Q1C3T052
IQPUMP1000 CONF 480V 1-PH 52A TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UFN000166
|
10 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B10 | |
| 05P00016-0018
|
10 | $10 | FAN GUARD, FOR 250 CFM | B1-B10 | |
| 05P00617-0392
|
1 | $48 | FUSE,7A,600VAC,CLASS CC,FNQ-R-7 | F6 | |
| 05P00017-0357
|
2 | $64 | FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 | F1,F2 | |
| 50210407
|
1 | $599 | XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE | T1 | |
| URX000524
|
1 | $920 | DC CHOKE, 77A, 1.65MH, 400V, SPBC | L3 | |
| UFL00002-56
|
1 | $30 | FILTER, 60PPI W1-W2 INTAKE | ||
| UFL00002-57
|
2 | $44 | FILTER, 60PPI W3-W4 INTAKE | ||
| 05P00060-0209
|
10 | $4 | TERMINAL BLOCK 600V,40A | TB12,TB13,TB14 | |
| UTB-0229
|
14 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00016-0045
|
10 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B10 | |
| X= No longer available | |||||
Spare Part History for:
Q1C3T052
Node: dxpprd02:8080