QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1E3A104

Q1000U,Configured,230V,104A,Type 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000531
1 $38 CIRCUIT BREAKER,OPER MECH.,H AND J FRAME S1
05P00012-0454
1 $30 CIRCUIT BREAKER,SHAFT,LONG,9421-LS13 S1
50189225
1 $90 CIRCUIT BREAKER HANDLE, 3" S1
UFN000166
4 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B4
05P00016-0018
8 $10 FAN GUARD, FOR 250 CFM B1-B4
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
USW000407
1 $600 SWITCH,MOLDED CASE,HLL36000S15,150A,600V S1
UPTN0058
1   CONTROL TRANSFORMER,FUSES,300VA,240V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UFL00002-57
2 $44 FILTER, 60PPI W3-W4 INTAKE  
05P00060-0209
4 $4 TERMINAL BLOCK 600V,40A TB12
UTB-0229
9 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00016-0045
4 $20 CORD,45DEG,FAN,3FT LG. B1-B4
X= No longer available

Spare Part History for:

Q1E3A104