QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1E3B052PC

Q1000U,CONFIGURED,480V,52A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000531
1 $38 CIRCUIT BREAKER,OPER MECH.,H AND J FRAME CB1
UCB000542
1 $475 CIRCUIT BREAKER,3P,80A,600V,HJL36080 CB1
05P00012-0454
1 $30 CIRCUIT BREAKER,SHAFT,LONG,9421-LS13 CB1
50189225
1 $90 CIRCUIT BREAKER HANDLE, 3" CB1
UFN000166
3 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B3
05P00016-0018
6 $10 FAN GUARD, FOR 250 CFM B1-B3
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
50210401
1 $275 XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE T1
UFL00002-57
2 $44 FILTER, 60PPI W3-W4 INTAKE  
UTB-0245
1 $42 TERMINAL BLOCK, 1 POLE, 175A TBN1
05P00060-0209
4 $4 TERMINAL BLOCK 600V,40A TB12
UTB-0229
9 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00016-0045
3 $20 CORD,45DEG,FAN,3FT LG. B1-B3
X= No longer available

Spare Part History for:

Q1E3B052PC