Q1E3B077PC9 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Q1E3B077PC9
Q1000U,Configured,480V, 77A,Type 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UCB000531
|
1 | $38 | CIRCUIT BREAKER,OPER MECH.,H AND J FRAME | CB1 | |
| UCB000544
|
1 | $475 | CIRCUIT BREAKER,3P,100A,600V,HJL36100 | CB1 | |
| 05P00012-0454
|
1 | $30 | CIRCUIT BREAKER,SHAFT,LONG,9421-LS13 | CB1 | |
| 50189225
|
1 | $90 | CIRCUIT BREAKER HANDLE, 3" | CB1 | |
| UFN000166
|
4 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B4 | |
| 05P00016-0018
|
8 | $10 | FAN GUARD, FOR 250 CFM | B1-B4 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00002-57
|
2 | $44 | FILTER, 60PPI W3-W4 INTAKE | ||
| UTB-0245
|
1 | $42 | TERMINAL BLOCK, 1 POLE, 175A | TBN1 | |
| 05P00060-0209
|
4 | $4 | TERMINAL BLOCK 600V,40A | TB12 | |
| UTB-0229
|
9 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| UXX000043
|
3 | $600 | SURGE ARRESTOR,277V,30-C,5/16-18 HOLE | "A7,A8,A9" | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00016-0045
|
4 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B4 | |
| X= No longer available | |||||
Spare Part History for:
Q1E3B077PC9
Node: dxpprd01:8080