QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q1E3B180PC9SP

Q1000U,Configured,480V, 180A,Type 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B9
UFN000166
4 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B4
05P00016-0018
4 $10 FAN GUARD, FOR 250 CFM B1-B4
UFL-0006
2 $17 FAN GUARD 55015 B9
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UFL00002-51
1 $35 FILTER,10 PPI, F1 3R, REAR HEAT SINK  
UFL00002-58
2 $38 FILTER, 60PPI F1-F2A INTAKE  
UTB-0462
1 $100 PWR DIST BLOCK,1P,310A,600V TBN1
05P00060-0209
4 $4 TERMINAL BLOCK 600V,40A TB12
UTB-0229
13 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1,TB11
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UXX000042
3 $1028 SURGE ARRESTOR,277V,40-C,3/8-16 HOLE "A7,A8,A9"
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
05P00016-0045
4 $20 CORD,45DEG,FAN,3FT LG. B1-B4
URY000416
1 $225 TIMER,ON-DELAY,24-240VAC,8A,0.1S - 100HR K9
UXX00036-4
1 $18 VARISTOR,OVERVOLTAGE PROT.,150V,2IN MOV(K9)
X= No longer available

Spare Part History for:

Q1E3B180PC9SP