QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q6C2D046PE

iQpump605,CONFIGURED,208V,46.2A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB001187
1 $610 CIRCUIT BREAKER,3P,60A,600V,HDL36060RE10 CB1
UCB001164
2 $110 MCCB, CONTROL WIRE TERMS, H-FRAME CB1
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B1
UFN000083
View Note
2 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UFN000181
1 $3 FAN, GUARD, 4" B1
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
05P00058-1013
1 $169 XFMR,CTRL,100VA,208:120VAC,1PH,FUSE T1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
X= No longer available

Spare Part History for:

Q6C2D046PE