QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q6C3D169PE

iQpump605,CONFIGURED,208V,169A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB000788
1 $963 CB,3P,200A,600V,AL175JD LUGS, JDL36200LY CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
05P00058-1013
1 $169 XFMR,CTRL,100VA,208:120VAC,1PH,FUSE T1
UTB-0245
1 $42 TERMINAL BLOCK, 1 POLE, 175A  
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT  
X= No longer available

Spare Part History for:

Q6C3D169PE