Q6C3D273PE - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Q6C3D273PE
iQpump605,CONFIGURED,208V,273A,TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UCB000703
|
1 | $1025 | CB VARIABLE DEPTH MECH,D FRAME | CB1 | |
| 05P00017-0359
|
2 | $37 | FUSE,4A,600VAC,CLASS CC,FNQ-R-4 | F1,F2 | |
| 50210414
|
1 | $321 | XFMR,CTRL,300VA,208:120VAC,1PH,FUSE | T1 | |
| UFL00002-58
|
1 | $38 | FILTER, 60PPI F1-F2A INTAKE | ||
| UTB-0462
|
1 | $100 | PWR DIST BLOCK,1P,310A,600V | ||
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | ||
| X= No longer available | |||||
Spare Part History for:
Q6C3D273PE
Node: dxpprd02:8080