QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Q6C3D396PE

iQpump605,CONFIGURED,208V,396A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UCB001080
1 $3200 CB,3P,600A,600V,LDL36600U31X CB1
UCB000703
1 $1025 CB VARIABLE DEPTH MECH,D FRAME CB1
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00017-0360
2 $43 FUSE,5A,600VAC,CLASS CC,FNQ-R-5 F1,F2
50210416
1 $526 XFMR,CTRL,500VA,208:120VAC,1PH,FUSE T1
UFL00002-58
1 $38 FILTER, 60PPI F1-F2A INTAKE  
UTB-0462
1 $100 PWR DIST BLOCK,1P,310A,600V  
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT  
X= No longer available

Spare Part History for:

Q6C3D396PE