SPBC-2015AAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
SPBC-2015AAA
SINGLE PHASE CONV, 240V, 15KW, OPEN
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UTC000750-S0431
|
1 | $910 | PCB, CONTROL BOARD SPBC | UTC2 | |
| UTC000980
|
1 | $379 | PCB SUB DRIVE 9.1 OHM | UTC1 | |
| UTC000760
|
1 | $1388 | PCB GATE DRIVE SPBC 2015 | UTC4 | |
| 300-058-852
View Note |
1 | $456 | IGBT 1200V,200A,2IN1 CM200DXD-24A ROHS | IGBT1 | |
| UTC001090
|
1 | $133 | PCB, RESISTOR BOARD SPBC | UTC3 | |
| 300-073-998
|
4 | $64 | DIODE SKKD101/16 1600V 101A 2IN1 ROHS | DIO 1-DIO4 | |
| 300-056-712
|
2 | $113 | CAP ECST401LGN172ME95M 400V 1700UF ROHS | CAP1-CAP2 | |
| 300-055-170
|
2 | FAN 3610VL-05W-B30-BQ3 DC24V 0.19A ROHS | FAN1-FAN2 | ||
| 300-056-294
|
1 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | VAR1 | |
| 300-027-900
|
1 | $36 | CAP SKUNITYK11454A 1000V 2.2UF ROHS | SNU1 | |
| 300-001-875
|
1 | $64 | RESISTOR 3.9OHM 60W 3.1G SMVK60W3.9OHMJ | RES1 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | REL1 | |
| 300-030-951
|
1 | $46 | DCCT HC-TN150V4B15X 4V/150AT ROHS | DCCT1 | |
| XX-000219
|
1 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | MOV1 | |
| X= No longer available | |||||
Spare Part History for:
SPBC-2015AAA
Node: dxpprd02:8080