SPBC-2037AAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
SPBC-2037AAA
SINGLE PHASE CONV, 240V, 37KW, OPEN
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UTC000750-S0431
|
1 | $910 | PCB, CONTROL BOARD SPBC | UTC9 | |
| UTC000970
|
1 | $379 | PCB SUB DRIVE 6.2 OHM | UTC1 | |
| 300-058-856
View Note |
1 | $360 | IGBT 1200V,400A,2IN1 CM400DX1-24A ROHS | IGB1 | |
| ETX711371.M
|
1 | $418 | PCB PS,FAN_MC,200V,M,500-067-885 | ETX1 | |
| 300-055-741
|
2 | $96 | FAN 3615RL-05W-B59-EQ2 DC24V 0.93A ROHS | FAN1-FAN2 | |
| 300-096-375
|
4 | $118 | DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS | DIO1-DIO4 | |
| 300-055-138
|
4 | $103 | CAP LNTU5202MSEAYA 385V 2000UF ROHS | CAP1-CAP4 | |
| 300-056-294
|
1 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | VAR1 | |
| 300-028-526
|
1 | $59 | CAP SKUNITYK11463A 1000V 4.4UF ROHS | SNU1 | |
| 300-001-873
|
1 | $51 | RESISTOR 2.2OHM 60W 4.1G SMVK60W2.2OHMJ | RES1 | |
| 300-030-953
|
1 | $51 | DCCT HC-TN200V4B15X 4V/200AT ROHS | DCC1 | |
| XX-000219
|
1 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | MOV1 | |
| X= No longer available | |||||
Spare Part History for:
SPBC-2037AAA
Node: dxpprd01:8080