SPBC-4037AAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
SPBC-4037AAA
SINGLE PHASE CONV, 480V, 37KW, OPEN
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UTC000750-S0431
|
1 | $910 | PCB, CONTROL BOARD SPBC | UTC11 | |
| UTC000970
|
1 | $379 | PCB SUB DRIVE 6.2 OHM | UTC6 | |
| UTC000890
|
1 | $2037 | PCB GATE DRIVE SPBC 4037 | UTC8 | |
| 300-058-854
|
1 | $310 | IGBT 1200V,300A,2IN1 CM300DXD-24A ROHS | IGBT2 | |
| UTC001090
|
1 | $133 | PCB, RESISTOR BOARD SPBC | UTC10 | |
| 300-055-171
|
2 | $74 | FAN 3615KL-05W-B60-EQ4 DC24V 0.55A ROHS | FAN5-FAN6 | |
| 300-096-375
|
2 | $118 | DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS | DIO5-DIO6 | |
| 300-052-428
|
2 | $175 | CAPACITOR LNT2G292MSEDYA 400V 2900UF | CAP5-CAP6 | |
| 300-056-294
|
1 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | VAR1 | |
| 300-027-900
|
1 | $36 | CAP SKUNITYK11454A 1000V 2.2UF ROHS | SNU2 | |
| 300-031-784
|
1 | $44 | RESISTOR, 4.3OHM,80W,SMRK80W4R3J/R0,RoHS | RES2 | |
| 300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | REL1 | |
| 300-030-951
|
1 | $46 | DCCT HC-TN150V4B15X 4V/150AT ROHS | DCCT2 | |
| XX-000220
|
1 | $7 | VARISTOR TNR20V911K382 910V 7500A | MOV2 | |
| X= No longer available | |||||
Spare Part History for:
SPBC-4037AAA
Node: dxpprd01:8080