SPBC-4093AAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
SPBC-4093AAA
SINGLE PHASE CONV, 480V, 93KW, OPEN
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UTC000750-S0431
|
1 | $910 | PCB, CONTROL BOARD SPBC | UTC9 | |
| 300-058-844
View Note |
1 | $845 | IGBT CM800DXLE-24A 1200V 800A 2IN1 | IGB2 | |
| 300-096-375
|
4 | $118 | DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS | DIO1-DIO4 | |
| 300-094-381
|
2 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | FAN3-FAN4 | |
| 300-028-527
|
1 | $67 | CAPACITOR, SKUNITYK11464A, 1000V, 6.6UF | SNU2 | |
| 300-056-294
|
1 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | VAR1 | |
| 300-096-881
|
4 | $225 | CAPACITOR ECST401LGN472MDC5S 400V 4700UF | CAP5-CAP8 | |
| 300-031-784
|
1 | $44 | RESISTOR, 4.3OHM,80W,SMRK80W4R3J/R0,RoHS | RES2 | |
| 300-030-955
|
1 | $58 | DCCT HC-TN250V4B15X 4V/250AT ROHS | DCC2 | |
| XX-000220
|
1 | $7 | VARISTOR TNR20V911K382 910V 7500A | MOV2 | |
| X= No longer available | |||||
Spare Part History for:
SPBC-4093AAA
Node: dxpprd02:8080