QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

WM65W2075AFA

iQpump605,240V 3PH,74.8A,TYPE1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-054
1   DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K OPE1
ETC760981
1 $471 PCB GD,HV6,2018 500-239-732 5PCB-1
ETP760300
1 $637 PCB PB,HV6,C2FIL,2018 500-225-872 5PCB-2
300-076-989
1 $166 DIODE MOD DF200AE80 800V 200A 6IN1 PBF D1
300-094-380
2 $64 FAN 09238RE-24L-FLD-1 DC24V 0.53A "B1,B2"
POR003012
1 $97 RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A K1
300-104-610
1 $813 DC REACTOR 86A,0.54MH G04Z2018-0P540-A L1
300-096-005
2 $27 EMC CORE HF90T44 0.5X13X30E "FIL21,FIL22"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
X= No longer available

Spare Part History for:

WM65W2075AFA

Current version 300-124-054 replaces all shown below

300-120-718