WM65W2088AFA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
WM65W2088AFA
iQpump605,240V 3PH,88A,TYPE1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETC760231
|
1 | $535 | PCB GD,HV6,2022 500-239-733 | 5PCB-1 | |
| ETP761290
|
1 | $707 | PCB PB,HV6,C2FIL,2022 500-225-873 | 5PCB-2 | |
| 300-076-989
|
1 | $166 | DIODE MOD DF200AE80 800V 200A 6IN1 PBF | D1 | |
| 300-094-380
|
2 | $64 | FAN 09238RE-24L-FLD-1 DC24V 0.53A | "B1,B2" | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
| 300-104-611
|
1 | $1027 | DC REACTOR 102A,0.46MH G04Z2022-0P460-A | L1 | |
| 300-096-005
|
2 | $27 | EMC CORE HF90T44 0.5X13X30E | "FIL21,FIL22" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| X= No longer available | |||||
Spare Part History for:
WM65W2088AFA
Current version 300-124-054 replaces all shown below
300-120-718
Node: dxpprd01:8080