QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

WM65W2114AFA

iQpump605,240V 3PH,114A,TYPE1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-054
1   DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K OPE1
ETC760670
1 $193 PCB SGD,HV6,2030 500-225-878 "8PCB,15PCB"
ETC760241
1 $514 PCB GD,HV6,2030 500-239-734 5PCB
ETX730310
1 $525 PCB CAP,HV6,C2FIL,2030 500-225-875 "7PCB,30PCB,40PCB"
300-076-989
1 $166 DIODE MOD DF200AE80 800V 200A 6IN1 PBF D1
300-094-380
2 $64 FAN 09238RE-24L-FLD-1 DC24V 0.53A "B1,B2"
300-108-152
1 $11 CAP DMPPTHS2J334KL 630V 0.33UF ROHS C31
300-096-216
1 $21 CAPACITOR B32656S0225K418 1000V 2.2UF C61
300-033-135
1 $177 RELAY G7Z-4A-YEC 24V 40A 4P W-DUST COVER K1
300-104-612
1 $1209 DC REACTOR 135A,0.36MH G04Z2030-0P360-A L1
300-096-005
2 $27 EMC CORE HF90T44 0.5X13X30E "FIL21,FIL22"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
USR00099-2
2 $2 SPACER MPS-06-0 66NYLON SRNT41029-2 "SR20,SR21"
X= No longer available

Spare Part History for:

WM65W2114AFA

Current version 300-124-054 replaces all shown below

300-120-718